??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24410.3464 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24410. - Adjustable Clamping Levers, with clamping screw, ball-headed
Bill of material
24410.3464 Adjustable Clamping Lever
BESTNR
Ref. No.
24410.3464
AUS
Version
ball-headed, black
D1
22 mm
D2
Thread
M10
L1
32 mm
D3
16.0 mm
D4
7.8 +0.05 mm
H1
36.0 mm
H2
8.0 mm
H3
3.5 mm
H4
52 mm
L2
74 mm
L3
4.3 mm
G
Weight
132 g
Embedded user actions